Eaton Bussmann series low voltage British standard fuse holder, Non Indicating, fuse accessory, Padlockable inserts, Suitable for SC63 Safeclip fuse holder
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
SC63LOCK
|
| UPC |
051712419581
|
| EAN |
5027590509503
|
| Product Length/Depth |
25 mm
|
| Product Height |
30 mm
|
| Product Width |
83 mm
|
| Product Weight |
27.3 g
|
| Compliances |
Contact factory
|
Support from Eaton
Commercial support
Phone: 0800-00-32866