Download document () of 20

SCF4030-12-01

Self control fuse, 3 terminal, SCF4030 family, 12 current rating, 1 applicable cells in series

General specifications

Product Name
Eaton Bussmann series SCF fuse
Catalog Number
SCF4030-12-01
UPC
051712031271
Product Length/Depth
4 mm
Product Height
1 mm
Product Width
3 mm
Product Weight
0.023 g
Compliances
RoHS Compliant
Certifications
cURus

Product specifications

Amperage Rating
12 A
Resistance
3.5 Ω
DC voltage
36 V DC
V DC interrupt rating
50 AIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.