Download document () of 20
We make what matters work*

SD10-101-R

Eaton SD inductor, 102 uH, 0.225 A Irms, 0.236 A ISAT, 3830 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD10 inductor
Catalog Number
SD10-101-R
UPC
051712891936
Product Length/Depth
5.2 mm
Product Height
1 mm
Product Width
5.2 mm
Product Weight
0.098 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.225 A
ISAT
0.236 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
3290 mΩ
Series
SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us