Eaton Bussmann series NH PV fuse block, 1500 Vdc, 250A NH
| Product Name |
Eaton Bussmann series SD photovoltaic fuse block
|
| Catalog Number |
SD2-D-PV
|
| EAN |
5027590568821
|
| Product Length/Depth |
224 mm
|
| Product Height |
86 mm
|
| Product Width |
56 mm
|
| Product Weight |
365.667 g
|
| Certifications |
CE
|
| Amperage Rating |
250 A
|
| Voltage rating |
1500 Vdc
|
Support from Eaton
Commercial support
Phone: 0800-00-32866