Download document () of 20
We make what matters work*

SD52-101-R

Eaton SD52 inductor, 100 uH, 0.39 A Irms, 0.35 A ISAT, 1200 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3500 qty.

General specifications

Product Name
Eaton SD52 inductor
Catalog Number
SD52-101-R
UPC
051712893831
EAN
5027590005241
Product Length/Depth
5.2 mm
Product Height
2 mm
Product Width
5.6 mm
Product Weight
0.19 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.39 A
ISAT
0.35 A
Package Quantity
3500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1200 mΩ
Series
SD52

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us