Download document () of 20
We make what matters work*

SD53-330-R

Eaton SD53 inductor, 33 uH, 0.75 A Irms, 0.76 A ISAT, 257 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2600 qty.

General specifications

Product Name
Eaton SD53 inductor
Catalog Number
SD53-330-R
UPC
051712829373
Product Length/Depth
5.2 mm
Product Height
3 mm
Product Width
5.72 mm
Product Weight
0.24 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.75 A
ISAT
0.76 A
Package Quantity
2600
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
257 mΩ
Series
SD53

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us