Download document () of 20
We make what matters work*

SDCHA1V5020-8R2-R

Eaton IND SMD Power 8.2uH 1.75A 2 PADS SMT

General specifications

Product Name
Eaton SDCH semi-shielded power inductor
Catalog Number
SDCHA1V5020-8R2-R
UPC
051712015073
Product Length/Depth
5 mm
Product Height
1.8 mm
Product Width
5 mm
Product Weight
0.18 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
IRMS
1.75 A
ISAT
1.9 A
Package Quantity
2500
Material
Ferrite
Temperature rating
125 °C max
Resistance
117.6
Inductance
8.2 μH
Self resonant frequency
41 Mega Hertz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.