Download document () of 20
We make what matters work*

SDQ12-680-R

Eaton SDQ inductor, 68.89 uH, 0.163 A Irms, 0.183 A ISAT, 5500 mΩ resistance, SMT mounting, Ferrite, 4-pins, 3800 qty.

General specifications

Product Name
Eaton SDQ12 inductor
Catalog Number
SDQ12-680-R
UPC
051712890205
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.11 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.163 A
ISAT
0.183 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
5500 mΩ
Terminals
9430 mΩ
Series
SDQ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us