Download document () of 20
We make what matters work*

SDQ25-4R7-R

Eaton SDQ inductor, 5 uH, 0.98 A Irms, 0.9 A ISAT, 150 mΩ resistance, SMT mounting, Ferrite, 4-pins, 2900 qty.

General specifications

Product Name
Eaton SDQ25 inductor
Catalog Number
SDQ25-4R7-R
UPC
051712890380
EAN
5027590245456
Product Length/Depth
5.2 mm
Product Height
2.5 mm
Product Width
5.2 mm
Product Weight
0.25 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.98 A
ISAT
0.9 A
Package Quantity
2900
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
150 mΩ
Terminals
261.2 mΩ
Series
SDQ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us