Download document () of 20

SDR-REXT-G2-RD-NC

Eaton external burglar alarm siren, Sounder external radio red lens no cover

General specifications

Product Name
Eaton external burglar alarm siren
Catalog Number
SDR-REXT-G2-RD-NC
EAN
5060096853930
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
280 mm
Product Weight
1.5 kg
Compliances
CE marking
Certifications
CE

Product specifications

Built-in transformer
Yes
Compliance
Independently certified to EN50131 & INCERT
Connection
Radio
Current normal
0.25 mA
Cut-off period
Choose 5 secs, 3 mins or (default) 15 mins
EN 50131 Security Grade
2
Enclosure/lens color
Red
Enclosure material
ABS (cover) Polycarbonate (lens)
Environmental class
Class IV
Free space radio range
500 m
Low-volume mode
Yes
Operating humidity - max
95 %
Mounting Method
Surface mount
Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Radio frequency
868.6625MHz
Remote self test function
No
Replacement battery code
SDR-R-BAT1
Sounder output
100 dB
Sounder type
External
Supply
6 V
Type of current
DC
Type Of Tone
Multi-tone
Typical battery life
24 monthly
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Electricity consumption
0.00025 A
Housing material
Plastic
Mounting Method (ETIM)
Surface mount
Type Of Tone (ETIM)
Fast beat
Current supply
Battery/accumulator
Housing colour
Red
Loudness
100 cd
With radio control
YES
Tone type
Other
Nominal voltage
6 V

Export product specification