Eaton Bussmann series low voltage D0 single pole fuse base, LV, 16 A, AC 400 V, D01, 1P, IEC
| Product Name |
Eaton Bussmann series low voltage D0 single pole fuse base
|
| Catalog Number |
SFPCD01
|
| EAN |
5027590510868
|
| Product Length/Depth |
72 mm
|
| Product Height |
22 mm
|
| Product Width |
27 mm
|
| Product Weight |
6.1 g
|
| Compliances |
CE
|
| Number of poles |
Single-pole
|
Support from Eaton
Commercial support
Phone: 0800-00-32866