Eaton Bussmann series low voltage D0 single pole fuse base, LV, 63 A, AC 400 V, D02, 1P, IEC
| Product Name |
Eaton Bussmann series low voltage D0 single pole fuse base
|
| Catalog Number |
SFPCD02
|
| EAN |
5027590510875
|
| Product Length/Depth |
90 mm
|
| Product Height |
22.4 mm
|
| Product Width |
28 mm
|
| Product Weight |
6.1 g
|
| Compliances |
CE
|
| Number of poles |
Single-pole
|
Support from Eaton
Commercial support
Phone: 0800-00-32866