Knowledge Search
Download document () of 20
We make what matters work*

SFPRD33

Eaton Bussmann series low voltage D0 single pole fuse base, LV, 63 A, AC 500 V, D3, 1P, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
SFPRD33
EAN
5027590510899
Product Length/Depth
80 mm
Product Height
21 mm
Product Width
49 mm
Product Weight
10.53333333 g
Compliances
CE

Product specification

Number of poles
Single-pole
Application
E33

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866