Download document () of 20

SL1

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL1
UPC
784564320018
Product Length/Depth
1.12 in
Product Height
0.72 in
Product Width
0.86 in
Product Weight
0.01 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Steel
Conduit type
Rigid/IMC
Trade size
1/2 in

Export product specification