Download document () of 20
We make what matters work*

SL12

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Malleable iron, 6"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL12
UPC
784564320124
Product Length/Depth
8.9 in
Product Height
1.5 in
Product Width
7.8 in
Product Weight
1.4 lb
Certifications
UL Listed
cUL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
6 in

Export product specification