Download document () of 20
We make what matters work*

SL2

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL2
UPC
784564320025
Product Length/Depth
1.76 in
Product Height
0.7 in
Product Width
1.12 in
Product Weight
0.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Steel
Conduit type
Rigid/IMC
Trade size
3/4 in

Export product specification