Download document () of 20
We make what matters work*

SL5

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL5
UPC
784564320056
Product Length/Depth
3.96 in
Product Height
0.97 in
Product Width
1.35 in
Product Weight
0.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Steel
Conduit type
Rigid/IMC
Trade size
1-1/2 in

Export product specification