Download document () of 20
We make what matters work*

SL7

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Malleable iron, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL7
UPC
784564320070
Product Length/Depth
3.96 in
Product Height
1.35 in
Product Width
2.48 in
Product Weight
0.28 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
2-1/2 in

Export product specification