Download document () of 20
We make what matters work*

SL9

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Malleable iron, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL9
UPC
784564320094
Product Length/Depth
4.95 in
Product Height
3.43 in
Product Width
4.84 in
Product Weight
0.46 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
3-1/2 in

Export product specification