Eaton Crouse-Hinds series SLB service entrance elbow, Aluminum, Gasketed, 3/4"
Product Name |
Eaton Crouse-Hinds series SLB service entrance elbow
|
Catalog Number |
SLB2
|
UPC |
782274613604
|
Product Length/Depth |
3.5 in
|
Product Height |
2 in
|
Product Width |
1.38 in
|
Product Weight |
0.3 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Gasketed
|
Material |
Aluminum
|
Trade size |
3/4"
|