Download document () of 20
We make what matters work*

SLB5

Eaton Crouse-Hinds series SLB service entrance elbow, Aluminum, Gasketed, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series SLB service entrance elbow
Catalog Number
SLB5
UPC
782274613901
Product Length/Depth
6.72 in
Product Height
3.03 in
Product Width
2.38 in
Product Weight
1.17 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Gasketed
Material
Aluminum
Trade size
1-1/2"

Export product specification