Download document () of 20
We make what matters work*

SLWN1/2ZN

Eaton B-Line series Buzznut ATR nut, 0.5670" H x 1.5750" L x 1.5750" W, Steel, Electro-plated, 1/2"-13 bolt size

General specifications

Product Name
Eaton B-Line series Buzznut ATR nut
Catalog Number
SLWN1/2ZN
UPC
782051494648
Product Length/Depth
1.575 in
Product Height
0.567 in
Product Width
1.575 in
Product Weight
0.188 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Buzznut
Application
Can be installed at any ATR position on the ATR
Finish
Electro-plated
Material
Steel
Bolt/thread/rod size
1/2"-13

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.