Download document () of 20

SMCJE7-5CA

SMCJ series, 7.5Vdc Standoff Voltage, 12.9V Clamp. Voltage, 1500W Peak Power, Bi-dir

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
SMCJE7-5CA
UPC
051712802185
Product Length/Depth
8.2 mm
Product Height
2.62 mm
Product Width
6.25 mm
Product Weight
0.262 g
Certifications
Contact Manufacturer

Product specifications

Voltage rating
7.5 Vdc
Clamping voltage
12.9 V
Peak power dissipation
1500 W
Type
SMCJ series
Special features
Bidirectional

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

  Contact us