Download document () of 20

SMS18GE33

Flame retardant straight boardmount receptacle with female PCB contacts; SMS18GE33

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS18GE33
Product Length/Depth
13.4 mm
Product Height
16.2 mm
Product Width
31.2 mm
Product Weight
13 g

Product specifications

Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
18
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
18
Number of cavity #16
18

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.