Download document () of 20

SMS6GE5

Right angle boardmount with female PCB contacts; SMS6GE5

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS6GE5
Product Length/Depth
24.5 mm
Product Height
11.9 mm
Product Width
30.2 mm
Product Weight
6.7 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB 90°
Coupling type
Push-Pull
Degree of protection
IP30
Layout
6
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
6
Number of cavity #16
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.