Photo is representative
Download
Eaton SAFEPATH accessories, superviesed volume control, wall, black, steel
Product Name |
Eaton SAFEPATH accessory
|
Catalog Number |
SP-SVC
|
UPC |
786697099267
|
Product Length/Depth |
2.5 in
|
Product Height |
4.5 in
|
Product Width |
4.5 in
|
Product Weight |
0.794 lb
|
Compliances |
Not Applicable
|
Certifications |
UL
|
Mounting Method |
Wall
|
Housing color |
Black
|
Housing material |
Steel
|
Compliance and standards |
CSFM
UL |