Knowledge Search
Download document () of 20
We make what matters work*

SP63P

Fuse-holder, LV, 63 A, AC 660 V, BS

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
SP63P
EAN
5027590511223
Product Length/Depth
185 mm
Product Height
116 mm
Product Width
157 mm
Product Weight
3200 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical rating

Amperage Rating
63 A
Voltage rating
660 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.