Photo is representative
Download
Eaton NEMA 1 Surface mount, Accepts PD3, 3-Pole, 600A frame MCCB.
Product Name |
Eaton enclosed circuit breaker
|
Catalog Number |
SPD3K0600
|
UPC |
786689661885
|
Product Length/Depth |
58 in
|
Product Height |
14 in
|
Product Width |
28 in
|
Product Weight |
135 lb
|
Certifications |
UL Listed
CSA Certified |
Catalog Notes |
Power Defense Enclosure - not approved for Series C/G MCCB
|
Amperage Rating |
600 A
|
Enclosure |
NEMA 1
|
Mounting Method |
Surface mounting
|
Number of poles |
Three-pole
|
Type |
CIRCUIT BREAKER ENCLOSURE
|