Download document () of 20
We make what matters work*

SRCABLEVRTS

SmartRack Vertical Cable Manager for 42U, 45U and 48U Enclosures - Multiple Short Fingers, Black

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLEVRTS
UPC
037332291356
Product Length/Depth
86.74 in
Product Height
5.43 in
Product Width
2 in
Product Weight
8.5 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory Class
Rack accessories
Package contents
  • (2) SRCABLEVRTS rails
  • 1-hole extender
  • 3-hole extender
  • 5-hole extender
  • (4) Rail holders
  • (3) Cable finger guides
  • (4) M4x8 screws
  • (4) M5x10 thread-forming screws
  • (4) M6 cage nuts
  • (4) M6x12 screws
  • Owner’s manual
Product Highlights
Conforms with wide and extra-wide 42U to 48U racks from 750 mm to 800 mm
Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
Maintains proper bend radius within the rack to eliminate stress on the cables
Constructed using cold-rolled steel with a black finish to match your black rack
Finger guides and extenders allow easy routing and separation of bundled cables
Cable Manager Form Factor
Vertical

Export product specification