Download document () of 20

SRD6484D

Eaton Crouse-Hinds series SRD interlocked receptacle with switch, 60A, Through feed, Three-wire, four-pole, Brass contacts, Style 2, Copper-free aluminum, Threaded cap, 1-1/4", 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series SRD interlocked receptacle with switch
Catalog Number
SRD6484D
UPC
782274083261
Product Length/Depth
7.25 in
Product Height
18.5 in
Product Width
9.94 in
Product Weight
21.48 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
60A
Voltage rating
480 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Three-wire, four-pole
Enclosure type
With switch
Grounding style
Style 2
Material
Copper-free aluminum
Receptacle style
Threaded cap
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.