Download document () of 20

SRH422454W

SmartRack 42U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

General specifications

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH422454W
UPC
037332290168
Product Length/Depth
57.91 in
Product Height
79.64 in
Product Width
23.64 in
Product Weight
540 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416

Product specifications

Color
White
Load capacity (dynamic)
3500 lb
Load capacity (static)
5000 lb
Material
Steel
Number of rack units
42U
Package contents
  • SRH422454W 42U Server Rack
  • (4) Side panels
  • (8) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual
Product Highlights
Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
2.5 mm thick steel frame includes extra welds and gussets for greater strength
White powder-coated finish makes it easier to see ports and cables inside
54 in. depth offers extra space for large servers, cables and cable managers
Provides physical equipment and media security needed for PCI DSS compliance
Load capacity
5000 lb
Casters
Yes

Export product specification