Download document () of 20

SRHM1/4X11/2ZN

Eaton B-Line series slotted round head machine screw, 1.5" H x 0.25" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series slotted round head machine screw
Catalog Number
SRHM1/4X11/2ZN
UPC
781011419196
Product Height
1.5 in
Product Weight
0.019 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Slotted round head machine screws
Finish
Electro-plated
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.