Knowledge Search
Download document () of 20

SSD16

Eaton Bussmann series low voltage british standard fuse, 16A, AC 240 V, V88/E1, 12 x 47 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
SSD16
UPC
051712841252
EAN
5027590511759
Product Length/Depth
47 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
11.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269-2

Electrical rating

Amperage Rating
16 A
Breaking capacity
33 kA
Interrupt rating
33 kAIC
Rated switching capacity
33 kA
Voltage rating
240 V
Voltage type
AC

Physical details

Color
None
Fuse type
SSD

General information

Class
Class gG/gL
Connection
Blade end
Construction size
E1
Fitted with:
Offset bladed tags
Fuse indicator
None
Fuse shape
Offset bladed tags
Fuse size
BS88/E1
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.