Eaton Bussmann series low voltage british standard fuse, 20A, AC 240 V, V88/E1, 12 x 47 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
SSD20
|
| UPC |
051712841276
|
| EAN |
5027590511780
|
| Product Length/Depth |
47 mm
|
| Product Height |
12 mm
|
| Product Width |
12 mm
|
| Product Weight |
10.9 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269-2 |
| Amperage Rating |
20 A
|
| Breaking capacity |
33 kA
|
| Interrupt rating |
33 kAIC
|
| Rated switching capacity |
33 kA
|
| Voltage rating |
240 V
|
| Voltage type |
AC
|
| Color |
None
|
| Fuse type |
SSD
|
| Class |
Class gG/gL
|
| Connection |
Blade end
|
| Construction size |
E1
|
| Fitted with: |
Offset bladed tags
|
| Fuse indicator |
None
|
| Fuse shape |
Offset bladed tags
|
| Fuse size |
BS88/E1
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|