Eaton Bussmann series low voltage british standard fuse, 25A, AC 240 V, V88/E1, 12 x 47 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
SSD25
|
| UPC |
051712841283
|
| EAN |
5027590511797
|
| Product Length/Depth |
47 mm
|
| Product Height |
12 mm
|
| Product Width |
12 mm
|
| Product Weight |
11.6 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Amperage Rating |
25 A
|
| Voltage rating |
240 V
|
| Voltage type |
AC
|
| Breaking capacity |
33 kA
|
| Class |
Class gG/gL
|
| Application |
street lighting cut-outs
|
| Fuse type |
SSD
|
| Fuse size |
BS88/E1
|
| Fitted with: |
Offset bladed tags
|
| Connection |
Blade end
|
| Suitable for |
SC20 Safeclip fuse holder
|
Support from Eaton
Commercial support
Phone: 0800-00-32866