Eaton Bussmann series low voltage british standard fuse, 32A, AC 240 V, 12 x 47 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
STD32
|
| UPC |
051712844680
|
| EAN |
5027590512633
|
| Product Length/Depth |
47 mm
|
| Product Height |
12 mm
|
| Product Width |
13 mm
|
| Product Weight |
11 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
32 A
|
| Voltage rating |
240 V
|
| Voltage type |
AC
|
| Breaking capacity |
33 kA
|
| Class |
Class gG/gL
|
| Application |
street lighting cut-outs
|
| Fuse type |
STD
|
| Fitted with: |
Offset bolted tags
|
| Connection |
Bolt-on
|
Support from Eaton
Commercial support
Phone: 0800-00-32866