Download document () of 20

STL8

Eaton Crouse-Hinds series STL thread lubricant, Effective and stable from -20°F to +300°F, 8 oz can

General specifications

Product Name
Eaton Crouse-Hinds series STL thread lubricant
Catalog Number
STL8
UPC
782274614250
Product Length/Depth
2.5 in
Product Height
4.5 in
Product Width
2.5 in
Product Weight
0.59 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Special features
Effective and stable from -20°F to +300°F
Type
8 oz can

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.