Photo is representative
Download
Eaton Crouse-Hinds series Myers metric to NPT adapter, Zinc, M40 - 1-1/4"
Product Name |
Eaton Crouse-Hinds series Myers metric to NPT adapter
|
Catalog Number |
STM 4
|
UPC |
784731103031
|
Product Length/Depth |
2.25 in
|
Product Height |
2.25 in
|
Product Width |
2 in
|
Product Weight |
0.4 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Material |
Zinc
|
Trade size |
M40 - 1-1/4"
|