Download document () of 20

STN101050BL30

Eaton TVS diode ESD supp. DFN1006-2L size, 5 op. voltage, 0.3 pF, 20 kV, Bidirectional

General specifications

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN101050BL30
UPC
051712771832
Product Length/Depth
1.05 mm
Product Height
0.55 mm
Product Width
0.65 mm
Product Weight
0.00082 g
Compliances
RoHS Compliant

Voltage, current and power ratings

Voltage rating
5 V
Clamping voltage
25

Package size, operating temperature, ESD rating

Capacitance
0.3
ESD withstand - air
20
ESD withstand - contact
20
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.