Download document () of 20
We make what matters work*

STRC

Eaton Wheelock Exceder strobe, xenon, ceiling, red, FIRE, clear lens, indoor

General specifications

Product Name
Eaton Wheelock Exceder strobe
Catalog Number
STRC
UPC
786697274770
Product Length/Depth
2.65 in
Product Height
6.64 in
Product Width
6.64 in
Product Weight
0.598 lb
Compliances
Not Applicable

Product specifications

Mounting Method
Ceiling
Housing color
Red
Indoor/outdoor
Indoor
Housing material
Plastic
Lettering
FIRE
Voltage
12 V
24 V
Operating Temperature
32°F to 120°F (0°C to 49°C)
Compliance and standards
RoHS
CSFM
UL
FM
ULC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

Marketinglifesafetybr@Eaton.com