Download document () of 20
To be discontinued

STW

Eaton Wheelock Exceder strobe, xenon, wall, white, FIRE, clear lens, indoor

A newer version of this product is available:

General specifications

Product Name
Eaton Wheelock Exceder strobe
Catalog Number
STW
UPC
786697276859
Product Length/Depth
2.2 in
Product Height
5.24 in
Product Width
4.56 in
Product Weight
0.5 lb
Compliances
Not Applicable

Product specifications

Mounting Method
Wall
Housing color
White
Indoor/outdoor
Indoor
Housing material
Plastic
Lettering
FIRE
Voltage
24 V
12 V
Operating Temperature
32°F to 120°F (0°C to 49°C)
Compliance and standards
UL
FM
ULC
CSFM
RoHS

Export product specification

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

Marketinglifesafetybr@Eaton.com