Download document () of 20
We make what matters work*

SW12

Eaton Crouse-Hinds series EDS replacement switch, 20A, Two-pole, Factory sealed, GE switch

General specifications

Product Name
Eaton Crouse-Hinds series EDS replacement switch
Catalog Number
SW12
UPC
782274953229
Product Length/Depth
5.3 in
Product Height
6.6 in
Product Width
4.6 in
Product Weight
1.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
20A
Number of poles
Two-pole
Type
GE switch
Special features
Factory sealed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.