Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, T shape, 3-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
T97
|
| UPC |
782274628806
|
| Product Length/Depth |
14.31 in
|
| Product Height |
6.94 in
|
| Product Width |
4.88 in
|
| Product Weight |
17.15 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Material |
Feraloy iron alloy
|
| Trade size |
3-1/2"
|
| Shape |
T
|