Knowledge Search
Download document () of 20
We make what matters work*

TAC4

Fuse-link, high speed, 4 A, AC 1200 V, DC 660 V, BS2692-1, 22 x 139 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TAC4
UPC
051712392785
EAN
5027590512862
Product Length/Depth
139 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
105 g
Certifications
BS 2692-1

Electrical data

Amperage Rating
4 A
Voltage rating
1200 V

Product specification

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866