Eaton Bussmann series low voltage british standard fuse, 160 A, AC 660 V, DC 350 V, V88/B1, 26 x 137 mm, gM, 100M160
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TC100M160
|
UPC |
051712485098
|
EAN |
5027590513319
|
Product Length/Depth |
111 mm
|
Product Height |
34 mm
|
Product Width |
34 mm
|
Product Weight |
205.6 g
|
Compliances |
Not Applicable
|
Certifications |
IEC Rated
|
Amperage Rating |
160 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Color |
None
|
Fuse type |
TC
|
Class |
Class gM
|
Connection |
111 mm fixing centre
|
Construction size |
B1
|
Fitted with: |
Centre bolted tags
|
Fuse indicator |
None
|
Fuse shape |
Center bolted tags
|
Fuse size |
BS88/B1
|
Insulated metal gripping lugs (IMGL) |
No
|
Quantity |
10
|
Used with |
RS200 fuse holder
|
Utilization category |
gM (motor protection)
|