Knowledge Search
Download document () of 20

TCFH100N

Eaton Bussmann series TCFH modular fuse holder, Electrical panelboards, Machinery disconnects, Industrial control, Required finger safe systems, 100 A, Class CF, Glass filled PBT, Panel, 600 Vac/dc, Low-peak finger safe fuse

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH100N
UPC
051712223508
Product Length/Depth
2.91 in
Product Height
2.1 in
Product Width
1.5 in
Product Weight
0.25 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed

Electrical rating

Amperage Rating
100 A
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Glass filled PBT

General information

Class
Class CF
Mounting method
Panel
Used with
low-peak finger safe fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.