Knowledge Search
Download document () of 20
We make what matters work*

TFPCD01

Fuse-base cover, LV, 16 A, AC 400 V, D01, 3P, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 special holder
Catalog Number
TFPCD01
EAN
5027590513951
Product Length/Depth
81 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
15.78571429 g
Compliances
CE

Product specification

Number of poles
Three-pole
Application
fuse-bases TFRD27 TFD27

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866