Knowledge Search
Download document () of 20

TIA4

Eaton Bussmann series low voltage british standard fuse, 4A, AC 690 V, DC 460 V, V88/A2, 22 x 86 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TIA4
UPC
051712484947
EAN
5027590514293
Product Length/Depth
84.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
47.75 g
Compliances
Not Applicable
Certifications
IEC Rated

Electrical rating

Amperage Rating
4 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
690 V
Voltage type
AC/DC

Physical details

Color
None
Fuse type
TIA

General information

Class
Class gG/gL
Connection
73 mm fixing centre
Construction size
A2
Fitted with:
Offset bolted tags
Fuse indicator
None
Fuse shape
Offset bolted tags
Fuse size
BS88/A2
Insulated metal gripping lugs (IMGL)
No
Quantity
20
Used with
RS32H or CM32F fuse holder
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification