
Eaton Bussmann series low voltage british standard fuse, 6A, AC 660 V, DC 460 V, V88/A2, 22 x 86 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TIA6
|
UPC |
051712392945
|
EAN |
5027590514309
|
Product Length/Depth |
84.5 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
47.75 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
6 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
690 V
|
Voltage type |
AC/DC
|
Color |
None
|
Fuse type |
TIA
|
Class |
Class gG/gL
|
Connection |
73 mm fixing centre
|
Construction size |
A2
|
Fitted with: |
Offset bolted tags
|
Fuse indicator |
None
|
Fuse shape |
Offset bolted tags
|
Fuse size |
BS88/A2
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gL/gG (cable protection/equipment protection)
|