Eaton Bussmann series low voltage british standard fuse, 315A, AC 660 V, DC 460 V, V88/B3, 53 x 137 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TKF315
|
| UPC |
051712525367
|
| EAN |
5996516026465
|
| Product Length/Depth |
137 mm
|
| Product Height |
53 mm
|
| Product Width |
53 mm
|
| Product Weight |
488 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 KEMA EAC |
| Amperage Rating |
315 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
TKF
|
| Fuse size |
BS88/B3
|
| Fitted with: |
Centre bolted tags
|
| Connection |
111 mm fixing centre
|
Support from Eaton
Commercial support
Phone: 0800-00-32866